IESNA:LM-63-2002
[TEST]P1461799
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-110-722-U-T4RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 110W 70CRI 2200K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9490.2
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
678.6 821.2 955.8 1074.0 1184.2 1264.7 1320.2 1356.5 1397.4 1450.9 1516.2 1598.1 1693.8 1792.2 1922.2 
2083.9 2314.3 2542.7 2800.1 3078.7 3325.5 3520.9 3579.7 3458.9 3139.4 2627.2 2020.5 1777.0 1474.6 1142.6 
758.4 407.9 258.8 186.8 130.7 85.2 44.2 0.0 
678.6 830.4 957.8 1074.6 1182.9 1262.1 1317.5 1356.5 1395.4 1448.9 1514.3 1598.1 1690.5 1791.5 1919.5 
2078.6 2305.7 2536.7 2795.5 3059.5 3324.9 3520.3 3597.5 3494.5 3186.3 2697.1 2077.3 1853.5 1556.5 1215.2 
823.1 440.3 250.2 171.0 123.4 79.2 44.2 0.0 
678.6 823.1 949.9 1061.4 1173.6 1258.8 1316.9 1357.8 1400.1 1450.9 1516.2 1596.1 1693.8 1806.0 1934.1 
2097.8 2309.0 2551.9 2794.2 3067.5 3337.4 3598.2 3793.6 3831.8 3673.4 3279.3 2691.9 2431.1 2090.5 1681.9 
1129.4 616.5 279.9 175.6 120.1 77.2 44.2 0.0 
678.6 815.9 932.1 1045.6 1155.2 1239.7 1308.3 1355.2 1401.4 1454.2 1519.5 1597.4 1691.2 1812.0 1953.9 
2123.5 2369.7 2562.5 2796.8 3061.5 3350.0 3649.7 3981.7 4195.5 4241.1 4002.8 3490.6 3253.6 2876.0 2342.7 
1702.4 1002.7 452.8 233.0 139.9 84.5 48.8 0.0 
678.6 806.6 916.9 1016.5 1121.5 1212.6 1288.5 1345.9 1396.1 1454.2 1520.2 1604.0 1695.8 1813.9 1971.7 
2154.5 2406.0 2604.1 2807.4 3067.5 3369.8 3705.1 4117.0 4585.7 4969.8 5185.7 5083.4 4972.5 4733.5 4233.2 
3524.9 2526.8 1433.1 598.7 221.8 96.4 49.5 0.0 
678.6 787.5 883.2 980.9 1071.3 1167.0 1257.5 1322.8 1384.9 1446.9 1524.2 1609.3 1699.7 1829.8 1996.8 
2204.0 2463.5 2737.4 2980.3 3251.6 3601.5 4010.1 4507.8 5157.3 5891.3 6538.9 6863.6 6826.7 6562.0 5644.5 
4440.4 3301.1 2370.4 1513.6 780.2 339.9 116.8 0.0 
678.6 771.6 852.8 935.4 1015.2 1101.7 1191.5 1275.3 1359.8 1433.7 1510.3 1606.7 1700.4 1839.7 2049.6 
2288.5 2586.2 2908.4 3255.6 3612.7 4011.4 4467.5 5000.2 5598.2 6336.9 7177.2 7733.6 7786.5 7624.7 
6856.4 5641.8 4175.1 2740.7 1608.6 831.1 332.7 100.3 0.0 
678.6 767.7 850.2 926.8 1009.3 1091.8 1184.2 1271.3 1353.9 1430.4 1511.0 1605.3 1703.0 1848.9 2041.0 
2291.8 2591.5 2910.3 3280.0 3619.9 4064.2 4505.1 5015.4 5580.4 6328.3 7140.9 7713.8 7756.7 7635.3 
6915.8 5743.5 4279.4 2831.8 1571.0 781.5 318.2 97.0 0.0 
678.6 748.5 811.9 872.6 938.0 1011.3 1090.5 1178.9 1268.0 1371.7 1470.0 1567.7 1682.6 1841.7 2082.6 
2400.8 2794.2 3213.3 3624.6 4059.6 4449.7 4897.9 5363.9 5891.3 6539.5 7060.4 7219.4 7156.7 6959.4 
6384.4 5605.5 4210.7 2584.9 1252.9 440.9 161.1 53.5 0.0 
678.6 722.8 762.4 805.3 850.2 897.7 959.8 1020.5 1101.0 1194.8 1295.1 1418.5 1546.6 1721.5 2029.8 
2464.1 2961.8 3471.4 3988.3 4473.4 4953.3 5455.7 6020.0 6660.3 7212.2 7420.1 7167.3 6995.7 6634.6 
5760.0 4616.7 3134.8 1604.0 563.7 176.9 79.2 31.7 0.0 
678.6 694.4 709.6 725.4 746.6 767.7 794.1 826.4 863.4 910.3 967.7 1034.4 1128.8 1262.8 1485.2 
1891.2 2377.7 2930.2 3505.8 4059.6 4598.9 5156.0 5684.7 6087.4 6191.0 5944.1 5438.5 5183.0 4713.7 3938.8 
3041.7 1905.7 862.7 264.7 86.5 48.8 23.1 0.0 
678.6 680.6 681.2 683.2 685.8 692.4 700.4 710.9 725.4 746.6 773.6 809.3 860.1 934.7 1083.2 
1381.6 1775.0 2219.9 2733.4 3227.2 3712.4 4197.5 4651.0 4870.8 4783.0 4297.2 3607.4 3295.8 2804.1 2129.5 
1534.7 975.6 417.2 131.4 62.0 40.3 17.8 0.0 
678.6 666.0 652.2 639.6 627.7 615.9 606.6 596.7 587.5 581.5 577.6 580.9 594.7 623.8 688.5 868.0 1155.8 1516.9 
1934.1 2364.5 2805.4 3261.5 3707.7 3961.2 3844.4 3297.2 2573.0 2258.2 1827.1 1241.0 796.7 431.0 167.7 72.0 
41.6 21.1 8.6 0.0 
678.6 640.9 597.4 558.4 522.1 491.1 462.1 435.7 412.6 393.4 376.9 361.7 349.2 341.9 337.3 337.3 392.1 520.2 740.0 
1041.6 1412.6 1802.7 2167.7 2324.8 2086.6 1537.4 922.8 731.4 472.6 213.2 107.6 68.0 49.5 35.6 24.4 13.2 5.3 0.0 
678.6 611.9 547.9 496.4 455.5 425.8 406.6 392.8 381.5 371.0 357.1 343.2 327.4 314.9 303.6 291.1 279.9 272.6 279.2 
305.6 363.7 427.1 449.5 406.6 291.1 193.4 139.9 127.4 111.6 88.5 69.3 53.5 41.6 31.7 23.8 12.5 5.3 0.0 
678.6 586.2 508.9 455.5 425.1 408.6 398.0 388.8 376.9 365.0 350.5 334.0 314.9 298.4 281.2 266.0 251.5 237.0 223.1 
209.9 194.7 179.5 163.0 145.2 128.7 110.9 94.4 88.5 79.9 68.6 58.1 49.5 41.6 33.7 24.4 13.9 5.3 0.0 
678.6 568.3 487.1 437.0 415.9 407.3 398.0 387.5 375.6 362.4 347.9 329.4 307.6 285.8 264.7 244.9 225.8 207.9 189.4 
172.3 156.4 141.9 128.7 116.8 104.3 91.8 81.9 77.9 73.3 66.7 58.7 50.2 42.2 35.0 27.7 16.5 5.9 0.0 
678.6 549.9 470.6 429.1 416.5 408.6 398.7 387.5 375.6 361.7 346.5 328.1 304.3 277.2 253.5 228.4 204.6 184.8 166.3 
149.2 136.0 124.1 112.9 102.3 91.8 81.9 75.3 72.6 68.6 61.4 50.8 42.2 35.6 29.7 23.1 15.8 5.3 0.0 
678.6 536.7 458.8 427.1 419.8 411.9 402.0 390.8 377.6 363.7 347.9 330.0 306.9 281.2 252.2 225.1 200.0 178.9 159.1 
144.6 129.4 116.8 104.3 93.1 83.2 75.3 68.6 66.7 62.7 54.1 46.9 38.3 31.7 27.7 20.5 11.2 4.0 0.0 
678.6 530.1 453.5 427.7 421.1 413.9 404.6 392.8 380.9 366.4 351.2 335.3 314.9 291.1 266.0 238.3 208.6 185.5 164.4 
145.2 128.7 113.5 100.3 89.1 79.9 72.0 65.3 62.0 58.1 50.8 42.2 35.0 29.7 24.4 17.8 7.9 3.3 0.0 
678.6 527.4 449.5 428.4 422.5 415.2 406.6 395.4 382.9 369.7 355.1 340.6 323.4 303.0 279.9 255.5 227.1 198.0 169.6 
145.9 126.7 111.6 97.7 87.1 77.9 70.6 62.7 59.4 54.1 47.5 38.9 32.3 27.1 19.1 7.9 2.6 1.3 0.0 
678.6 526.8 450.2 427.1 421.8 415.9 406.6 394.7 381.5 370.3 355.1 340.6 324.8 304.3 284.5 258.8 231.0 201.3 171.0 
145.2 126.1 112.9 98.4 87.1 77.9 70.6 62.7 59.4 54.1 46.9 38.9 33.0 27.1 19.8 5.9 2.6 1.3 0.0 
